HD Camera Board(1.8V)

LI-CAM-AR0140HISPI

Leopard Imaging provides Aptina AR0140 camera module with HiSPI interface

Leopard Imaging provides Aptina AR0140 camera module with HiSPI interface

  • Price: $190.00

LI-CAM-AR0331-324-1.8

LI-CAM-AR0331-324-1.8 HD WDR Camera board

Leopard Imaging provides Aptina AR0331 camera module to support TI IPCamera DM385 with 1.8V I/O interface. It can stream 1080p@60fps H.264 video as standard IPCamera.

  • Price: $150.00

LI-CAM-OV10640P-1.8

LI-IPNCOV10640 WDR HD Camera board 1.8V I/O

Leopard Imaging provides OmniVision OV10640 WDR camera module to support TI IPCamera solution. It can stream 720p@30fps H.264 video as standard IPCamera. I/O 1.8V

  • Price: $180.00

LI-M12-10MM

Standard Metal M12 len mount

Standard Metal M12 len mount, 10mm height

  • Price: $9.00

LI-M12-15MM

Standard Metal M12 len mount

Standard Metal M12 len mount, 15mm height

  • Price: $9.00

LI-CAM-IMX036-1.8

LI-CAM-iMX036 HD WDR Camera board based on Sony sensor iMX036

Leopard Imaging provides Sony iMX036 camera module with 1.8V interface to support TI IPCamera DM385 platform.

  • Price: $180.00

LI-CAM-IMX104-1.8

LI-CAM-iMX136-1.8 HD Camera board based on Sony sensor iMX136

Leopard Imaging provides Sony iMX104 camera module to support TI IPCamera. It can stream 720p@30fps H.264 video as standard IPCamera. It support 1.8V I/O interface.

  • Price: $199.00

LI-CAM-IMX136-1.8

LI-CAM-iMX136-324-1.8 HD Camera board based on Sony sensor iMX136 on DM385 platform

Leopard Imaging provides Sony iMX136 camera module to support TI IPCamera. It can stream 1080p@60fps H.264 video as standard IPCamera. The I/O interface is 1.8V

  • Price: $199.00

LI-CAM-MN34041-324-1.8

LI-CAM-MN34041-324-1.8 HD WDR Camera board based on Panasonic Sensor MN34041 on DM385

Leopard Imaging provides Panasonic MN34041 camera module to support TI IPCamera on Leopardboard 36x. It can stream 1080p@30fps H.264 video as standard IPCamera. It also support Wide Dynamic Range.

  • Price: $180.00